??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFB M18M-012-P-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BFB M18M-012-P-S4
VERF
Availability
Available
BC
Order code
BFB000E
TC
Artikelbezeichnung
BFB M18M-012-P-S4
PX
Product view
53655_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fiber-based device
W
Gewicht
0.05800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18M, Dimension = Ø 18 x 75 mm, Interface = 2x PNP normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Setting = Sensitivity (Sn), Operating voltage Ub = 10...30 VDC, Light type = LED infrared, Connection = Connector-Male, 4-pin, Housing material = Brass, nickel-plated, Switching frequency = 3000 Hz, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.